MTCA Guide Rail
Hover to magnify image or click to enlarge
MTCA Guide Rail
Details
Resources
Features
- Guide rail for MicroTCA.0, MicroTCA.1 and MicroTCA.4
- Easy installation without tools in 1 HP grid; the minimum distance between two guide rails is 3 HP (compact)
Specifications
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.