Interscale Flexible Rail System for Mounting PCBs


Interscale Flexible Rail System for Mounting PCBs
Interscale flexible rail system for mounting PCBs in Interscale SFF Cases. Supports individual mounting of PCBs in combination with a mounting plate.
Details
Resources
Features
- Board support is bolted onto mounting plate
- PCB (board thickness 1.4 ... 2.6 mm) can be positioned flexibly
Specifications
Material | Aluminum |
Finish | Anodized |
Product Family | Interscale |
Type | Mounting Kit |
Product Type | Mounting Kit |
Works With | Small Form Factor Cases |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.