Intelligent PDU, EN5xxx, 230 VAC, 1-PH
Hover to magnify image or click to enlarge
Intelligent PDU, EN5xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design
Details
Resources
Features
- Enlogic EN5xxx Intelligent Power Distribution Units monitors input power of the entire PDU and individual outlet monitoring, provides billing grade unit level monitoring
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across redundant feeds to avoid accidental downtime
- Enables smart load balancing for power efficiency and maximized capacity utilization
- Gigabit Ethernet Interface and redundant Ethernet (10/100)
- iPDU DC power redundancy solution for up to 64 PDU's
- Toolless Hot-Swap Controller
- Input voltage 230 VAC, 1-phase
- C13, C19 outlets
Specifications
Asennusohje
Drawing Document
Firmware
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.