Front Panel, Refrofit Shielding


Front Panel, Refrofit Shielding
Details
Resources
Features
- For stainless steel EMC gasket
- Al, 2.5 mm, front anodized, conductive
Specifications
Depth (D) | 2.5mm |
Material | Aluminum |
Accessory Type | Front panel |
Product Type | Front Panel |
Type | Front Panel without Handle |
EMC Shielding | No (Retrofittable) |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.