Interscale for Embedded NUC, Conduction Cooled, 44 x 112 x 107 mm
Small form factor case with integrated EMC-shielding and conduction cooling for eNUC boards, based on the innovative and flexible nVent SCHROFF Interscale platform.
Features
- Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
- Compliant with the SDT.03 embeddedNUC standard http://www.sget.org/standards.html
- Cutouts specific for IES MB95 embedded NUC board (http://en.ies.de/)
- Integrated EMC protection
- Integrated heat sink on top cover with 5 mm heat fins
- Rigid construction requires only two screws
- Color RAL 7016
- Board mounting studs installed
- Other dimensions, cutout shapes or locations, and screen printing available
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Luettelo
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Base with 2 side panels and rear panel, Al, 1 mm, RAL 7016 (anthracite grey) | 1 | |
2 | Top cover with integrated heat sink, Al, 1 mm, RAL 7016 | 1 | |
3 | Front panel, Al, 1 mm, RAL 7016 | 1 | |
4 | Pre-installed M2.5 studs with Torx T8 screws for board mounting | 4 | |
5 | User manual | 1 |
CAD Generation
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
Distributor | Quantity | Date in Stock |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.