CPCI Serial System With ATX PSU, 4 U, 9 Slot
Hover to magnify image or click to enlarge
CPCI Serial System With ATX PSU, 4 U, 9 Slot
4 U CompactPCI Serial System with vertical Card Cage for nine 3 U Boards and one built in ATX Power Supply.
Details
Resources
Features
- System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0
- System with vertical card cage. Board format Front: 3 U, 160 mm deep, 9 slot
- Backplane 9 slot, 3 U, CompactPCI Serial (single star Ethernet topology)
- Heat dissipation via 1 U hot-swap fan unit
- ATX power supply, 300 W
Specifications
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.