CPCI Serial R3.0 Backplane
Hover to magnify image or click to enlarge
CPCI Serial R3.0 Backplane
The nVent SCHROFF CompactPCI Serial R3.0 backplanes support the highest data transfer rates with PCIe up to Gen 4, 25GbE, USB 3.2 and S-ATA Rev. 3.0
Details
Resources
Features
- Conforms to PICMG CompactPCI Serial (CPCI-S.0 R3.0) specification
- Supports PCIe Gen 4, 10 Gbase-T, S-ATA 3 and USB 3.2 Gen 2
- Ethernet interface is 10GBASE-KR and 10GBASE-T capable and 25GBASE-KR ready
- Utility connector on rear of backplane
- Mechanical centering and keying/coding strip in stainless steel on every fully equipped front and rear slot
Specifications
Drawing Document
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.