CPCI PlusIO Backplane
Hover to magnify image or click to enlarge
CPCI PlusIO Backplane
CompactPCI PlusIO combines the legacy CompactPCI and the new, high speed CompactPCI Serial Technology on one backplane. The CompactPCI PlusIO system slot addesses both, the parallel PCI bus as well as the CompactPCI Serial slots with PCIe, USB, Ethernet and S-ATA.
Details
Resources
Features
- In accordance with: PICMG 2.0 R3.0 CompactPCI Core Specification, PICMG 2.1 R2.0 Hot-Swap Specification, PICMG 2.9 R1.0 System Management Bus Specification, PICMG 2.10 R1.0 Keying Specification, PICMG 2.30 R1.0 CompactPCI PlusIO specification, PICMG CompactPCI Serial (CPCI-S.0 R1.0) specification
- System slot in accordance with PICMG 2.30, 32-bit CPCI bus on P1, PCIe, S-ATA, USB & Ethernet on P2
- CompactPCI peripheral slots, 32 bit with rear I/O on P2
- Rear I/O on the CompactPCI Serial slots available on request
- CompactPCI Serial peripheral slots with PCIe x1, S-ATA and USB
- Full-mesh Ethernet on system slot and 2 CompactPCI Serial slots, supports 1000Base-T and 10GBase-T
- V(I/O) can be set to 3.3 V or 5 V (preset to 5 V)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.