CompacPRO Filler Angle
Hover to magnify image or click to enlarge
CompacPRO Filler Angle
The cover bracket is recommended to cover the die cast frame on the left and right side if horizontal rails will be assembled. Provides a better visual look.
Details
Resources
Features
- Cover bracket is recommended in event of expansion with horizontal rails
- To cover the sides of the rack and to create a continuous front plane with plug-in units and partial front panels
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Works With | Cases |
| Product Family | CompacPRO |
| Product Type | Cover |
| Type | Filler Angle |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.