Air Baffle, U-Front Panel, Refrofit Shielding, Textile
Hover to magnify image or click to enlarge
Air Baffle, U-Front Panel, Refrofit Shielding, Textile
The air baffle with U-shaped front panel covers an empty slot to eliminate an air flow exit. The U-shaped front panel accepts a textile EMC gasket.
Details
Resources
Features
- air baffle eliminates air leaks in empty slots
- Cover is pushed into the guide rail
Specifications
| Product Type | Air Baffle |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac |
| Type | With Front Panel |
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.