Underfloor Heating
Reliable Floor Heating Solutions, Easily Installed
From bathrooms to living rooms, from homes to warehouses, enjoy the comfort of a warm floor. nVent RAYCHEM electric floor heating systems keep you warm and provide energy efficient comfort. Optimized for every building or house, with reduced installation times, wifi-enabled thermostats, warranty up to 20 years.

nVent RAYCHEM underfloor heating systems bring luxurious comfort to hotel guests or apartment residents through the warmth of a heated floor. Our underfloor heating products are designed to deliver equally distributed heat for all types of floor coverings. Our complete range of thermostats provides control options that enable you to manage your installation in the most energy efficient way; by reducing both the economical and environmental impact of your heating system.
Other electrical underfloor heating facts:
- Electric underfloor heating is installed just below the floor surface, so the room warms up quickly
- Thanks to even heat distribution, the thermostat can be set 2 degrees lower than usual without sacrificing comfort.
- While heat radiation from a conventional heating system with radiators results in large temperature fluctuations (18-65 °C) in the room, heat from a floor heating system provides lower temperature fluctuations (20-25 °C) and evenly distributes heat where it is needed.
Customer Success Stories
Solutions
T2Blue+ Floor Heating Cable
T2Blue+ is an electric floor heating cable with constant power output. It is a pre-terminated, dual conductor heater with a 2.5m cold lead attached at one end. The easy to install cable should be embedded in a layer of filler but can also be fitted into the membranes.
Available with a power output of 7 or 12 W/m.
Contact Us
Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.
Where to Buy
Need to find our pipe heat trace products near you? Use our locator to find a distributor in your area.