Glue Stick
Hover to magnify image or click to enlarge
Glue Stick
nVent RAYCHEM U-ACC-PP-XX-GLUE STICK XX are sets of hotmelt glue sticks used to attach T2Red, T2Blue, T2Black, T2Green and CeraPro floor heating cables to substrates. U-ACC-PP-01-GLUE STICK 10 has 10 pcs/pack, U-ACC-PP-05-GLUE STICK 70 has 70 pcs/pack.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple installation
Specifications
| Length | 7.09 in |
| Diameter | 11 mm |
| Weight | 18 g |
| Length | 180 mm |
| Material | EVA |
| Color | Transparent |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.