Saddle for busbar connection | Virranjakelu, MSBC


Saddle for busbar connection | Virranjakelu, MSBC
This busbar saddle, MSBC, has been tested according to IEC 61439 and is available off the shelf. It is easy to mount and connects two bars with a thickness of 10 mm, to enable the connection of an electrical cable.
Details
Benefits
Resources
Accessories
Features
- Description: Saddle to make the bars connection, with its special design helps us to make the bars connection properly, making it easier. The bolts, washers and nuts must be operated separately.
- Material: 2 mm zinc plated steel.
- Delivery: 20 pieces.
- The bolts, washers and nuts must be operated separately
- Package Quantity: 20
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.