Rear busbar support fixation | Virranjakelu, MSBF


Rear busbar support fixation | Virranjakelu, MSBF
This busbar saddle, MSBF, has been tested according to IEC 61439 and is available off the shelf. It is easy to mount and connects two bars with a thickness of 10 mm, to allow for mounting to the vertical busbar support (MSFH).
Details
Benefits
Resources
Accessories
Features
- Description: Saddle to fix the bars to the rear busbar support, with its special design helps us to fix properly the bars to the support. The bolts, washers and nuts must be ordered separately.
- Material: 2 mm zinc plated steel.
- Delivery: 20 pieces.
- A flexible and reliable solution with a short delivery time, that ensures procurement, design and installation can be done efficiently reducing the labour time required
- Nuts, bolts and washers must be ordered separately however, standard ones within the market place are suitable
- Saddle to fix the bars to the rear busbar support, with its special design helps us to fix properly the bars to the support
- The bolts, washers and nuts must be ordered separately
- Package Quantity: 20
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.