Universal Busbar Support with Neutral Circuit, High Ampacity
Hover to magnify image or click to enlarge
Universal Busbar Support with Neutral Circuit, High Ampacity
Details
Application images
Resources
CAD
Video
Features
- Universal fixing system
- Installs quickly and easily
- Extremely robust construction
- Screws are made from non-magnetic stainless steel
- Halogen free insulators
Specifications
| Max Working Voltage, IEC (Ui) | 1000;1500 |
| Material | Steel;Glass Fibre Reinforced Polyamide |
| Complies With | IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C) |
| Flammability Rating | UL® 94V-0 |
| Working Temperature | -40 to 130 °C |
| Working Temperature | -40 to 266 °F |
Asennusohje
Lentolehtinen
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
Bureau Veritas 41941 BV
English,French
ACE 14/163/4

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.