FBC nVent ERIFLEX Flexibar/Cable to Busbar Clamp
Hover to magnify image or click to enlarge
FBC nVent ERIFLEX Flexibar/Cable to Busbar Clamp
Details
Application images
Resources
CAD
Features
- Very compact clamp for connecting cable conductors or nVent ERIFLEX Flexibar to busbar without drilling
- Conductor is clamped with a pressure plate
- Clamps can be mounted and slid into position on busbar prior to connecting conductors
- Connections can be added after busbar has been mounted
- Single screw locks clamp and makes connection
- EAC compliant
- RoHS compliant
Specifications
| Finish | Electrogalvanized |
| Complies With | IEC® 60999 |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.