nVent ERIFLEX IFBS Reinforcement Kit for High Short-Circuit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERIFLEX IFBS Reinforcement Kit for High Short-Circuit
High short-circuit kit designed to upgrade the nVent ERIFLEX IFBS so it may withstand high short-circuit values up to 130kA peak. This kit includes two strut nuts, two M8 – CHC Head Screws (75mm), two M8 – CHC Head Screws (40mm), and five reinforced spacers.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Designed to reinforce the nVent ERIFLEX IFBS Support Kit
- Can be mounted on a C-shaped profile
- Low smoke, halogen free, flame retardant and resistant to high temperatures
- IEC® 61439-1 certified and RoHS compliant
Specifications
| Material | Steel;Glass Fibre Reinforced Polyamide | 
| Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1 | 
| Flammability Rating | UL® 94V-0 | 
| Working Temperature | -40 to 130 °C | 
| Working Temperature | -40 to 266 °F | 
| Recommendation - Max Distance Between Supports (mm) | ||
| Ipk (Short-Circuit Current Peak - kA) | IFBS Support Kit 20/24/32 + High Short-Circuit Kit | IFBS Support Kit 40/50/63 + High Short-Circuit Kit | 
| 10 | 1000 | 1000 | 
| 20 | 1000 | 1000 | 
| 30 | 1000 | 1000 | 
| 40 | 740 | 1000 | 
| 50 | 480 | 1000 | 
| 60 | 330 | 770 | 
| 70 | 240 | 570 | 
| 80 | 190 | 430 | 
| 90 | 150 | 340 | 
| 100 | 120 | 280 | 
| 110 | - | 230 | 
| 120 | - | 190 | 
| 130 | - | 160 | 
Certifications
        IEC 61439-1 CC13423_IFBS
      
      
              
          English
        
      
          
      IEC 61439-1
    
      
        CE, ERIFLEX IFBS 
      
      
              
          English
        
      
          
      EN IEC 61439-1
    
      
        cUR QEUY8.E125470
      
      
              
          English
        
      
          
      CSA C22.2 No. 29, CSA C22.2 No. 244
    
      
        cUR QEUY8.E125470
      
      
      
          
      CSA C22.2 No. 29, CSA C22.2 No. 244
    
      
        UR QEUY2.E125470
      
      
              
          English
        
      
          
      ANSI/UL 67, ANSI/UL 891
    
      
        UR QEUY2.E125470
      
      
      
          
      ANSI/UL 67, ANSI/UL 891
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.