MFBT-2 nVent ERIFLEX Flexibar Manual Bending Tool
Hover to magnify image or click to enlarge
MFBT-2 nVent ERIFLEX Flexibar Manual Bending Tool
Details
Application images
Resources
Features
- Allows the user to bend nVent ERIFLEX Flexibar into custom shapes for an efficient installation
- Easy-to-use tool bends all sizes of nVent ERIFLEX Flexibar quickly without damage to the insulation
- Long handle to apply force during nVent ERIFLEX Flexibar bending up to 10x120x1/12x100x1
- Bending radius: 5 mm (0.20")
- Allows for adjustment of the bending angle for repetitive bending
- Robust blue aluminum base with three fixing points
- Adjustable length setting for nVent ERIFLEX Flexibar
- Quick nVent ERIFLEX Flexibar locking system with no tools required
- RoHS compliant
Specifications
Tekninen käsikirja
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.