FS Spacer Clamp
Details
Application images
Resources
CAD
Features
- Provides support for nVent ERIFLEX Flexibar and insulated braided conductors without damaging the insulation
- Ensures correct spacing for optimum cooling
- Supports up to four conductors in parallel
- Easy to install
- Spacers are halogen free
- RoHS compliant
Specifications
Finish | Electrogalvanized |
Material | Steel;Polyamide |
Flammability Rating | UL® 94HB |
Working Temperature | -40 to 130 °C |
Working Temperature | -40 to 266 °F |
Tekninen käsikirja
Certifications
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.