EB-2X130 Earthing and Neutral Busbar
        
        Hover to magnify image or click to enlarge
      
        EB-2X130 Earthing and Neutral Busbar
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Use to connect several earthing conductors
 - Chamfered holes allow for easy connections
 - Main terminal clamp available for thicker conductors
 - Support bracket available for attaching busbar to DIN rail
 - Nickel platiing is corrosion resistant
 - Rigid bar
 - Cut to length as needed
 - Quick and easy installation
 - RoHS compliant
 
Specifications
Asennusohje
Certifications
        CE, ERIFLEX EB 
      
      
              
          English
        
      
          
      EN 60998-1:2004, EN 60998-2-1:2004
    
      
        UKCA, ERIFLEX EB 
      
      
              
          English
        
      
          
      EN 60998-1, EN 60998-2-1
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.