Surge Reduction Filter N-Series, Single Phase
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Surge Reduction Filter N-Series, Single Phase
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
              
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies
- High surge rating ideal for exposed critical service entrance applications
- Reduces let-through voltages and rate-of-voltage rise (dv/dt) and helps provide optimum protection for electronic equipment
- Extreme reliability and simplified design with direct connection from input to output
- Comprehensive front panel status and internal diagnostic LEDs
Specifications
| AS1768 Ratings | ||
| Part Number | SRF163N | SRF1125N | 
| Max Continuous Operating Voltage | 310 VAC | |
| Maximum Surge Current, L-N | 130 kA 8/20 μs 50 kA 10/350 μs | |
| Maximum Surge Current, N-PE | 130 kA 8/20 μs 50 kA 10/350 μs | |
| Voltage Protection Level, L-N | 150 V @ 3 kA 8/20 μs 200 V @ 20 kA 8/20 μs | 250 V @ 3 kA 8/20 μs 350 V @ 20 kA 8/20 μs | 
| IEC 61643-11 Ratings | ||
| Part Number | SRF163N | SRF1125N | 
| Max Continuous Operating Voltage (Uc) | 255 VAC | |
| Temporary Overvoltage, L-N | 442 VAC 2 hours | |
| Temporary Overvoltage, N-PE | 1200 VAC 200 ms | |
| Impulse Current (Iimp) | 10kA 10/350 μs | |
| Voltage Protection level (Up), L-N @ Iimp | 450 V | |
| Nominal Discharge Current (In) | 20kA 8/20 μs | |
| Voltage Protection level (Up), L-N @ In | 450 V | 500 V | 
| Voltage Drop | 0.1 % Max | |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.