SBHM Hollow Core Metal Tipped Rail Drill Bit
Hover to magnify image or click to enlarge
SBHM Hollow Core Metal Tipped Rail Drill Bit
Details
Resources
Video
Related Products
Features
- Designed for high-speed drilling applications
- Withstands approximately 50 uses
- Drill bits can be reground approximately five times
- 3/4" (19 mm) Weldon shank
- Can be used on all rail types
- Optional adaptor ADAPSBHM (716172) extends the length of the drill bit
Specifications
Esite
Tekninen käsikirja

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.