nVent ERICO Railclips, Hammer-On, Conductor Parallel
Hover to magnify image or click to enlarge
nVent ERICO Railclips, Hammer-On, Conductor Parallel
Details
Application images
Resources
Video
Features
- “Hammer-on" design
- Securely holds conductors, reducing maintenance and improving wayside safety
- Quick and easy hammer-on installation
- Fits various rail profiles
- Does not require removal of the ballast material
- Multi-layer proprietary coating provides optimal corrosion protection
Specifications
| Rail Type | 85 lb to 141 lb T-Rail Sections |
| Finish | Multi-Layer Proprietary Coating |
| Material | Spring Steel |
Esite


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.