nVent ERICO PermaGround Cast Beam Bonding Clamp


nVent ERICO PermaGround Cast Beam Bonding Clamp
nVent ERICO PermaGround Cast Beam Bonding Clamp is a device used to establish a secure electrical connection between a cable and a flat metal object, like an I-beam or channel iron. It's designed for applications where grounding or bonding of electrical systems is necessary, ensuring the safe flow of electrical current.
Details
Resources
Features
- Clamp for bonding cable to flat metal objects such as I-beams, angle irons and channel irons
Specifications
Finish | Bare |
Esite
Luettelo
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.