Laminate to Third Rail Connection Kit
Hover to magnify image or click to enlarge
Laminate to Third Rail Connection Kit
Details
Application images
Resources
Video
Features
- Kit includes 2000 kcmil copper laminate bond, nVent ERICO Cadweld mold allocation, batting material and two units of welding material per bond connection
- Allows for thermal expansion and contraction of contact rail while maintaining current flow
- Attached to the inverted bottom rail with nVent ERICO Cadweld, forming a permanent low electrical resistance connection
- Laminate construction for maximum flexibility
- Laminates tinned together on ends to eliminate corrosion
Specifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.