Joint Bond Mold Pair with Mounting Parts and Clips, Signal


Joint Bond Mold Pair with Mounting Parts and Clips, Signal
Details
Application images
Resources
Video
Related Products
Features
- Pair of replacement molds with mounting parts designed for the installation of jumper bonds to the head of the rail
- Connection is made within the confines of the splice bar
- Includes mold cleaner and flint ignitor
Specifications
Rail Type | 85 lb to 141 lb T-Rail Sections |
Material | Steel;Graphite |
Product | Mold, frames, and clips |
Esite
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.