Intersystem Bonding Termination Bar


Intersystem Bonding Termination Bar
The nVent ERICO Intersystem Bonding Termination Bar is designed to meet rigorous industry standards with options for both zinc and bronze alloy. The Intersystem Bonding Termination Bar is mounted adjacent to the meter base or service entrance equipment, making it convenient to connect and terminate grounding conductors from telephone, CATV, radio, and television antennas. This bar is impact-resistant and UV-stabilized, ensuring durability.
Details
Application images
Resources
Features
- Interconnects and terminates grounding conductors from telephone, CATV, radio and TV antennas
- Ideal for residential and small commercial applications
- Integral mounting base enables easy installation
- Connects to grounding electrode conductor – does not rely on meter base enclosure bonding connection
Specifications
Esite
Certifications
UL KDSH.E465178
ANSI/UL 467
cUL KDSH7.E465178
CSA C22.2 No. 41
UL KDSH E537064
English
ANSI/UL 467
UL KDSH E537064
ANSI/UL 467
cUL KDSH7 E537064
English
CSA C22.2 No. 41
cUL KDSH7 E537064
CSA C22.2 No. 41
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.