Grounding Busbar
        
        Hover to magnify image or click to enlarge
      
        Grounding Busbar
Proper bonding is essential to create an equipotential plane between service grounds and equipment during fault and transient conditions. This equipotential plane provides a near-zero voltage differential, and serves to protect people and equipment during these events. The grounding busbar is the most popular bonding product in use today.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
      
    
              
            
        
      
  
  
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Provides a convenient, single-point grounding and bonding location
 - Conductors are welded to the bar using a nVent ERICO Cadweld exothermic connection or are mechanically fastened by using lugs
 - Custom bars can be designed and manufactured to customer specifications
 
Specifications
| Busbar Configuration | Busbar, Insulators and Brackets | 
| Material | Copper | 
| EGB-A-14-4-12-CC-T-1T-K | ||
| EGB | ERICO Grounding Busbar Designation | |
| A | Configuration | 
      A: Busbar, Insulators and Brackets
       B: Busbar and Brackets C: Busbar Only D: Busbar and Insulators  | 
  
| 14 | Thickness (") | 
      14: 1/4" · 38: 3/8" · 12: 1/2"
       | 
  
| 4 | Width (") | |
| 12 | Length (") | 
      Rounded to the nearest inch, 144" max
       | 
  
| CC | Hole Pattern | 
      Diagrams are representative of the hole pattern. The number of holes is dependent on the length of the grounding busbar.
       | 
  
| T* | Tin Plating | |
| 1T* | ERICO Cable Code | 
      1K: #4 Sol Tin · 1T: #2 Sol Tin
       2C: 1/0 · 2G: 2/0 · 2L: 3/0 · 2Q: 4/0 2V: 250 kcmil · 3D: 350 kcmil · 3Q: 500 kcmil · 4L: 750 kcmil  | 
  
| K* | Pigtail Length (') | 
      A:1 · B:2 · C:3 · D:4 · E:5 · F:6 · G:7 · H:8 · J:9 · K:10 · L:12 · M:14 · N:16
       P:18 · Q:20 · R:22 · S:24 · T:26 · U:28 · V:30 · W:32 · X:34 · Y:36 · Z:38  | 
  
* Empty if none
Asennusohje
Esite
Lisäreferenssit
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.