Fence Clamp, One Conductor
Hover to magnify image or click to enlarge
Fence Clamp, One Conductor
The nVent ERICO Fence Clamp, One Conductor provides a secure and reliable grounding and bonding connection point for fence posts and gate structures, which is crucial for protecting equipment and personnel from electrical hazards. Engineered for durability and long-term performance, this specific clamp for a single conductor ensures system integrity in various industrial, commercial, and utility applications. Its versatile design and corrosion-resistant materials offer a dependable solution, simplifying installation while providing a lasting, maintenance-friendly connection that upholds the safety and resilience of your grounding infrastructure.
Details
Application images
Resources
Related Products
Features
- Specifically designed for a single conductor connection
- Offers a theft-deterrent appearance for enhanced security
- Includes robust stainless steel or silicone bronze hardware for superior strength and longevity
- Made from high quality copper alloy that minimizes the risk of corrosion while ensuring reliable conductivity
- Versatile design accepts the conductor placement either parallel or at right angles to the pipe or post
Specifications
| Material | Bronze;Stainless Steel 304 (EN 1.4301) |
| Finish | Tinned |
Esite
Luettelo
Certifications
UL KDER E34440
English
ANSI/UL 467
UL KDER E34440
ANSI/UL 467
CSA 4414-04 29601
English
CSA C22.2 No. 41
CSA 4414-04 29601
CSA C22.2 No. 41
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.