Substation Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Brands Erico (50) Eriflex (2) Hoffman (818) Applications Arc Flash Safety (56) Controls and Drives (503) Corrosive Environments (196) Datacom and Telecom Equipment (24) Factory Automation and Process Control (39) Grounding and Bonding (31) Hazardous Environments (5) Hygienic Environments (23) Lightning Protection (23) Power Connections (11) Power Distribution (352) Rail Connections (4) Surge Protection (6) View All View Less Type Elbow (10) Straight Section (78) Tee (9) Trough (102) Height 2.5 in (16) 3 in (1) 4 in (35) 6 in (46) 6.12 in (4) 7.32 in (10) 8 in (43) 8.12 in (4) 9.32 in (10) 10 in (36) 10.04 in (2) 10.12 in (2) 11.32 in (11) 11.81 in (2) 12 in (61) 12.08 in (2) 13.32 in (12) 14 in (10) 14.58 in (2) 15 in (4) 15.32 in (11) 15.75 in (6) 16 in (22) 16.58 in (2) 17.32 in (11) 18 in (14) 18.58 in (2) 19.32 in (12) 19.69 in (4) 20 in (32) 20.19 in (12) 21.32 in (9) 23.62 in (4) 24 in (65) 24.19 in (9) 24.25 in (11) 25.47 in (1) 29 in (1) 30 in (44) 30.25 in (11) 31.47 in (3) 31.5 in (2) 35 in (1) 36 in (46) 36.25 in (7) 39.37 in (2) 41 in (1) 42 in (28) 47 in (1) 47.24 in (2) 48 in (33) 48.25 in (4) 56 in (1) 59.06 in (2) 60 in (19) 60.12 in (2) 60.25 in (1) 67 in (1) 70.87 in (15) 72 in (7) 72.13 in (6) 74.14 in (2) 78.74 in (20) 84.13 in (12) 86.61 in (4) View All View Less Apply Height 64 mm (16) 76 mm (1) 102 mm (35) 152 mm (46) 155 mm (4) 186 mm (10) 203 mm (43) 206 mm (4) 237 mm (10) 254 mm (36) 255 mm (2) 257 mm (2) 288 mm (11) 300 mm (2) 305 mm (61) 307 mm (2) 338 mm (12) 356 mm (10) 370 mm (2) 381 mm (4) 389 mm (11) 400 mm (6) 406 mm (22) 421 mm (2) 440 mm (11) 457 mm (14) 472 mm (2) 491 mm (12) 500 mm (4) 508 mm (32) 513 mm (12) 542 mm (9) 600 mm (4) 610 mm (65) 614 mm (9) 616 mm (11) 647 mm (1) 737 mm (1) 762 mm (44) 768 mm (11) 799 mm (3) 800 mm (2) 889 mm (1) 914 mm (46) 921 mm (7) 1000 mm (2) 1041 mm (1) 1067 mm (28) 1194 mm (1) 1200 mm (2) 1219 mm (33) 1226 mm (4) 1422 mm (1) 1500 mm (2) 1524 mm (19) 1527 mm (2) 1530 mm (1) 1702 mm (1) 1800 mm (15) 1829 mm (7) 1832 mm (6) 1883 mm (2) 2000 mm (20) 2137 mm (12) 2200 mm (4) View All View Less Apply Width 2.5 in (16) 3 in (1) 4 in (37) 4.12 in (2) 6 in (49) 6.12 in (4) 7.32 in (20) 8 in (49) 8.12 in (4) 9.32 in (11) 10 in (38) 10.04 in (2) 10.09 in (2) 11.32 in (12) 11.81 in (4) 12 in (78) 12.58 in (2) 13.32 in (11) 14 in (9) 14.58 in (2) 15.32 in (11) 15.75 in (13) 16 in (28) 16.25 in (6) 16.58 in (2) 17.32 in (21) 18 in (13) 19.69 in (6) 20 in (35) 20.25 in (17) 22 in (4) 23.62 in (17) 24 in (75) 24.19 in (9) 24.25 in (11) 25 in (5) 25.47 in (3) 26 in (6) 30 in (48) 30.25 in (6) 31.47 in (1) 31.5 in (12) 32 in (8) 35.43 in (4) 36 in (53) 36.25 in (5) 36.31 in (3) 38 in (12) 39.37 in (7) 39.76 in (6) 40.24 in (3) 52 in (2) 68.56 in (1) 72 in (3) 77.99 in (6) 78.5 in (3) View All View Less Apply Width 64 mm (16) 76 mm (1) 102 mm (37) 105 mm (2) 152 mm (49) 155 mm (4) 186 mm (20) 203 mm (49) 206 mm (4) 237 mm (11) 254 mm (38) 255 mm (2) 256 mm (2) 288 mm (12) 300 mm (4) 305 mm (78) 320 mm (2) 338 mm (11) 356 mm (9) 370 mm (2) 389 mm (11) 400 mm (13) 406 mm (28) 413 mm (6) 421 mm (2) 440 mm (21) 457 mm (13) 500 mm (6) 508 mm (35) 514 mm (17) 559 mm (4) 600 mm (17) 610 mm (75) 614 mm (9) 616 mm (11) 635 mm (5) 647 mm (3) 660 mm (6) 762 mm (48) 768 mm (6) 799 mm (1) 800 mm (12) 813 mm (8) 900 mm (4) 914 mm (53) 921 mm (5) 922 mm (3) 965 mm (12) 1000 mm (7) 1010 mm (6) 1022 mm (3) 1321 mm (2) 1741 mm (1) 1829 mm (3) 1981 mm (6) 1994 mm (3) View All View Less Apply Depth 4 in (25) 4.38 in (10) 4.92 in (20) 5.43 in (11) 5.6 in (12) 5.91 in (6) 6 in (71) 6.38 in (4) 6.6 in (11) 6.67 in (11) 7.87 in (12) 8 in (115) 8.35 in (4) 9.58 in (12) 10 in (60) 10.35 in (2) 10.92 in (4) 11.57 in (9) 11.81 in (6) 12 in (93) 14 in (1) 15.75 in (8) 16 in (46) 18 in (14) 18.11 in (12) 19.69 in (12) 20 in (15) 23.62 in (13) 24 in (32) 24.13 in (6) 24.5 in (2) 30 in (2) 31.5 in (6) 36 in (24) 48 in (26) 60 in (23) 72 in (25) 84 in (3) 96 in (13) 116 in (8) 120 in (10) View All View Less Apply Depth 102 mm (25) 111 mm (10) 125 mm (20) 138 mm (11) 142 mm (12) 150 mm (6) 152 mm (71) 162 mm (4) 168 mm (11) 169 mm (11) 200 mm (12) 203 mm (115) 212 mm (4) 243 mm (12) 254 mm (60) 263 mm (2) 277 mm (4) 294 mm (9) 300 mm (6) 304 mm (1) 305 mm (92) 356 mm (1) 400 mm (8) 406 mm (46) 457 mm (14) 460 mm (12) 500 mm (12) 508 mm (15) 600 mm (13) 610 mm (32) 613 mm (6) 622 mm (2) 762 mm (2) 800 mm (6) 914 mm (24) 1219 mm (26) 1524 mm (23) 1828 mm (2) 1829 mm (23) 2134 mm (3) 2438 mm (13) 2946 mm (8) 3048 mm (10) View All View Less Apply Protection Rating NEMA Type 1 (111) NEMA Type 3 (163) NEMA Type 3R (335) NEMA Type 4 (459) NEMA Type 4X (234) NEMA Type 12 (478) NEMA Type 13 (166) IP30 (98) IP32 (164) IP54 (7) IP55 (38) IP66 (468) IK10 (57) View All View Less Product Family ComLine (24) Concept (234) EconoTrough (40) PolyPro (20) WaterShed (22) WeatherFlo (8) WeatherPro (13) VJ (90) View All View Less Material Aluminum (28) Mild Steel (576) Polyester (20) Stainless Steel (5) Fiberglass (149) Stainless Steel 304 (40) View All View Less Mold Family GR (1) PA (1) Filter1Filter applied: 1Category: SubstationView All Filters (1) Products | 73 results (870 items) Fiberglass Disconnect Type 4X Fiberglass Disconnect Enclosure is an effective and economical enclosure for corrosive environments. Details Previous 1 2 3 4 5 6 7