Skip to main content

Please Select Your Country/Language Preferences

PH5871.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cu-Bond Composite Cable

nVent ERICO Cu-Bond is a bare concentric stranded conductor that consists of peripheral tinned copper plated steel which protects and conceals the internal copper stranding.

This conductor is ideal for exposed electrical grounding applications where copper theft may occur due to its tinned outer strands. The conductor is difficult to cut with hand tools, but the copper core makes it easier to install than other theft deterrent conductors. The outer stranding is magnetic, which further deters thieves looking for copper.

The CC5A05CB (19 strand) is electrically equivalent to a 4 AWG (25 mm²), the CC5A20CB is electrically equivalent to a 2/0 AWG (70 mm²) and the CC5A40CB is electrically equivalent to a 4/0 AWG (120 mm²). These conductors are ideal for transmission tower, distribution pole and a wide range of above and below grade grounding applications.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Conexiones ERICO CADWELD para cable de compuesto ERICO CU-BOND
Número de pieza Cable de compuesto ERICO CU-BOND Material de soldadura ERICO CADWELD Material de soldadura ERICO CADWELD PLUS Tipo de conexión ERICO CADWELD Se conecta a Mordaza de mango
SSCS1 CC5A05CB 32 32PLUSF20 SS Cable T1 L160
SSCS5 CC5A20CB 90 90PLUSF20 SS Cable T2 L160
SSCS7 CC5A40CB 150 150PLUSF20 SS Cable T3 L160
GRC16S1 CC5A05CB 65 65PLUSF20 GR Varilla de puesta a tierra revestida con cobre electrolítico de 5/8 in L160
GRC16S5 CC5A20CB 90 90PLUSF20 GR Varilla de puesta a tierra revestida con cobre electrolítico de 5/8 in L160
GRC16S7 CC5A40CB 115 115PLUSF20 GR Varilla de puesta a tierra revestida con cobre electrolítico de 5/8 in L160
GRC18S1 CC5A05CB 90 90PLUSF20 GR Varilla de puesta a tierra revestida con cobre electrolítico de 3/4 in L160
GRC18S5 CC5A20CB 90 90PLUSF20 GR Varilla de puesta a tierra revestida con cobre electrolítico de 3/4 in L160
GRC18S7 CC5A40CB 115 115PLUSF20 GR Varilla de puesta a tierra revestida con cobre electrolítico de 3/4 in L160
GLCCES1 CC5A05CB 32 32PLUSF20 GL Terminal B121CE o B122CE L160
GLCCES5 CC5A20CB 45 45PLUSF20 GL Terminal B121CE o B122CE L160
GLCCES7 CC5A40CB 65 65PLUSF20 GL Terminal B121DE o B122DE L160
GTC16S1 CC5A05CB 90 90PLUSF20 GT Varilla de puesta a tierra revestida con cobre electrolítico de 5/8 in L160
GTC16S5 CC5A20CB 115 115PLUSF20 GT Varilla de puesta a tierra revestida con cobre electrolítico de 5/8 in L160
GTC16S7 CC5A40CB 200 200PLUSF20 GT Varilla de puesta a tierra revestida con cobre electrolítico de 5/8 in L160
GTC18S1 CC5A05CB 90 90PLUSF20 GT Varilla de puesta a tierra revestida con cobre electrolítico de 3/4 in L160
GTC18S5 CC5A20CB 115 115PLUSF20 GT Varilla de puesta a tierra revestida con cobre electrolítico de 3/4 in L160
GTC18S7 CC5A40CB 200 200PLUSF20 GT Varilla de puesta a tierra revestida con cobre electrolítico de 3/4 in L160
LACS1CE CC5A05CB 45 45PLUSF20 LA Terminal B101CEOL o B102CEOL L160
LACS5CE CC5A20CB 65 65PLUSF20 LA Terminal B101CEOL o B102CEOL L160
LACS7DE CC5A40CB 90 90PLUSF20 LA Terminal B101DEOL o B102DEOL L160
Tamaños del conductor
Cable Diámetro (pulgadas) Diámetro (mm) Superficie de sección transversal (mm²)
35 mm²  0.305 7.8 35
CCA05CB 0.32 8.1 33,2 (acero) / 6,8 (cobre)
1 AWG 0.332 8.4 42.4
50 mm²  0.365 9.3 50
95 mm²  0.505 12.8 95
CC5A20CB 0.524 13.3 43,6 (acero) / 49,9 (cobre)
4/0 AWG 0.528 13.4 107.2
120 mm²  0.567 14.4 120
300 kcmil  0.63 16 152.1
150 mm²  0.63 16 150
CC5A40CB 0.651 16.5 56,0 (acero) / 86,9 (cobre)
350 kcmil 0.681 17.3 177.3
185 mm²  0.7 17.8 185
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us