LAN Surge Protector
Details
Resources
Features
- Rugged, metallic enclosure provides both environmental and electrical shielding
- Up to CAT6 and POE (Power Over Ethernet) protection in one product
- Simple, bi-directional installation
Specifications
Brochure
Catalog
Installation Manual / Instruction Sheet
Certifications
UL QVGQ.E220382
ANSI/UL 497B
CE, ERICO LANRJ45C6P
English
EN 61643-21
UKCA, ERICO LANRJ45C LANRJ45C6P
English
EN 61643-21
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.