Standard Transition Couplers
Designed to splice different diameter bars where at least one bar can be rotated and the bar is not restricted in its axial direction.
Productos | 2 resultados (8 artículos )

A2 Standard Transition Coupler, Plain
Número de catálogoNombre del artículoAdd to Quote action
                  A2 Standard Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M
                
                  A2 Standard Transition Coupler, Plain, 28 mm, 25 mm, #9, #8, 30M, 25M
                
                  A2 Standard Transition Coupler, Plain, 32 mm, 25 mm, #10, #8
                
                  A2 Standard Transition Coupler, Plain, 32 mm, 28 mm, #10, #9
                
                  A2 Standard Transition Coupler, Plain, 40 mm, 25 mm
                
                  A2 Standard Transition Coupler, Plain, 40 mm, 32 mm
                
                  A2 Standard Transition Coupler, Plain, 43 mm, 36 mm, #14, #11, 45M, 35M
                

A2 Standard Transition Coupler, Coated
Número de catálogoNombre del artículoAdd to Quote action
                  A2 Standard Transition Coupler, Coated, HD, 43 mm, 36 mm, #14, #11, 45M, 35M