CABS Module Kit with Neutral, UL®
Hover to magnify image or click to enlarge
CABS Module Kit with Neutral, UL®
Details
Application images
Resources
CAD
Video
Features
- Modules provide flexibility to select distance between phases and supports
- Provides appropriate spacing between busbars in the same phase for cooling
- Pins align with holes on support rails to allow for incremental positioning
- Works with copper or aluminium busbar with square, rounded, 1 mm radius or full radius edges
- Includes eight insulators
- Installs quickly and easily
- Halogen free insulators
- Compact design provides strength and rigidity
- Engineered and standardized design
- Time-savings and lower total install costs compared to traditional methods
- RoHS compliant
Specifications
| Typical Application Current Rating | 400 - 4500 A |
| Dielectric Strength, UL | 1000;1500 |
| Working Temperature | -40 to 130 °C |
| Working Temperature | -40 to 266 °F |
| Material | Glass Fibre Reinforced Polyamide |
| Flammability Rating | UL® 94V-0 |
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUR QEUY8.E125470
English
CSA C22.2 No. 29, CSA C22.2 No. 244
cUR QEUY8.E125470
CSA C22.2 No. 29, CSA C22.2 No. 244
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
UKCA, ERIFLEX CABS
English
EN 61439-1

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.