HCBC High Current Busbar Clamp
Hover to magnify image or click to enlarge
HCBC High Current Busbar Clamp
Details
Application images
Resources
CAD
Features
- Connects copper busbar to copper busbar, nVent ERIFLEX Flexibar or power shunt
- Made with non-magnetic materials for high current connections between nVent ERIFLEX Flexibar and rigid busbars such as transformer terminals
- Rigid design assures even contact pressure
- Installs quickly and easily
- Ideal for on site modifications
- RoHS compliant
Specifications
| Clamping Capacity | 1.57" |
| Clamping Capacity | 40mm |
| Material | Stainless Steel 304 (EN 1.4301) |
Catalog
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.