Stainless Steel Ground Rod, Threaded
Hover to magnify image or click to enlarge
Stainless Steel Ground Rod, Threaded
Details
Resources
Related Products
Features
- Utilizes a cut thread for highly corrosive soil
Specifications
| Tensile Strength | 483 MPa Min |
| Tensile Strength | 70000 lbf/in² Min |
| Material | Stainless Steel 304 (EN 1.4301) |
Brochure
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.