nVent ERICO Transformer Tank Grounding Connector, Internal Thread


nVent ERICO Transformer Tank Grounding Connector, Internal Thread
nVent ERICO PermaGround Transformer Tank Grounding Connector, Internal Thread is a connector designed to provide a secure and reliable connection for grounding the transformer tank to the electrical grounding system. The internal thread allows for a stud or bolt from the grounding conductor to be screwed into the connector, creating a low-resistance pathway to ground.
Details
Resources
Features
- Fits all EEI®-NEMA® distribution transformers
- No special tools required; use regular lineman’s wrench
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.