nVent ERICO PermaGround Compression Connector, Thin Wall C-Crimp
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERICO PermaGround Compression Connector, Thin Wall C-Crimp
The nVent ERICO PermaGround Compression Connector, Thin Wall C-Crimp, is a versatile and dependable solution for grounding, bonding, and power applications. This connector is made from high-conductivity copper, ensuring maximum conductivity and low contact resistance. It is suitable for circuits rated at 35KV or less, provided that proper high-voltage spacing and insulation techniques are applied. The connector's bright dip finish not only enhances its appearance but also offers excellent resistance to corrosion and oxidation. It is designed for direct burial, making it a reliable choice for various applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Marked with wire size, die index, and part number for clear and easy identification
- Range-taking capability reduces stocking inventory and offers application versatility
- Suitable for use in circuits rated 35KV or less with proper high voltage spacing and insulation techniques
- Bright dip finish for enhanced appearance and corrosion resistance
Specifications
Certifications
        UL KDER E6207
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER E6207
      
      
      
          
      ANSI/UL 467
    
      
        cUL KDER7 E6207
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7 E6207
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL ZMVV E6207
      
      
              
          English
        
      
          
      ANSI/UL 486A-486B
    
      
        UL ZMVV E6207
      
      
      
          
      ANSI/UL 486A-486B
    
      
        cUL ZMVV7 E6207
      
      
              
          English
        
      
          
      CSA C22.2 No. 65
    
      
        cUL ZMVV7 E6207
      
      
      
          
      CSA C22.2 No. 65
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                 
                 
            