nVent ERICO Fence Clamp, Two Conductors
        
        Hover to magnify image or click to enlarge
      
        nVent ERICO Fence Clamp, Two Conductors
The nVent ERICO Fence Clamp, Two Conductors, is designed for grounding and bonding applications on fences, pipes, or pedestals where two separate conductors must be securely connected. This clamp ensures a reliable, high-quality electrical connection for system safety and integrity in various utility and industrial settings. Constructed from corrosion-resistant materials and engineered for durability, it is dependable for establishing effective grounding paths using two conductors.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Engineered to connect two conductors to a fence post or pipe securely
 - Features a theft-deterrent appearance for installation security
 - Includes robust stainless steel or silicone bronze hardware for superior strength and longevity
 - Made from high quality copper alloy that minimizes the risk of corrosion while ensuring reliable conductivity
 
Specifications
Brochure
Flyer
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.