Non-DIN Rail Surge Protection
Filter applied: 1
Products | 36 results (151 items)

Service Entrance Suppressor(P), 40 kA DC

Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.

Service Entrance Suppressor, 40 kA, Metal
Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space.

Transient Discriminating MOVTEC

DT Panel Protector Replacement Module
The nVent ERICO DT Panel Protector Replacement Module is designed to seamlessly integrate into the EDT and DT product family, providing a reliable replacement solution

Modular TDX Panel Protector, 200 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.

Service Entrance Suppressor(B), 160 kA
Economical primary surge protection suitable for point-of-entry facility protection.

Service Entrance Suppressor, 200 kA

Modular TDX Panel Protector, 400 kA

Service Entrance Suppressor(B), 320 kA
Economical primary surge protection suitable for point-of-entry facility protection.

Service Entrance Suppressor(F), 320 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.