Ground Rod Clamp
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Unique stamped body design will not crack as mechanical forces are increased
 - Stainless steel threads will not strip if over-tightened
 - Unique internal profile offers pull-out load in excess of four times the UL® 96 requirement
 - Listed to UL® 96
 
Specifications
Brochure
Flyer
Certifications
        E202878-Combined_CoC OVTK.E202878
      
      
              
          English
        
      
          
      ANSI/UL 96
    
      
        E202878-Combined_CoC OVTK7.E202878
      
      
              
          English
        
      
          
      ANSI/CAN/UL 96
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.