JBS-100-ECx Electronic Thermostat Series
Hover to magnify image or click to enlarge
JBS-100-ECx Electronic Thermostat Series
nVent RAYCHEM JBS-100 series combines a single-entry power connection with an electronic line sensing controller, providing local control of single circuit nVent RAYCHEM polymeric or mineral insulated (MI) cables in non-hazardous locations. Includes ...
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Simple to install, program and operate
- Digital display guides the programming and indicates process temperature, set point and alarm conditions
- Reduces total installed cost, through materials and labor savings
- Adjustable set point control range: 32 °F to 425 °F/0 °C to 218 °C
- Electrical rating and switch: 30 A at 277 VAC, double-pole mechanical switch
- Reliable during long life
Specifications
| Depth | 3.5 in |
| NEMA Rating | 4X |
| Height | 6.3 in |
| Width | 6.3 in |
| Current Rating | 30 A |
| Supply Voltage | 100 – 277 V |
| Thermostat Type | Electronic |
| Material | Fiber-Reinforced Plastic |
| Area Classification | Non-Hazardous |
Catalog Number
to
of
Page
of
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.