Multiple-Entry Power/Tee Connection with Polymer Junction Box, LBTV
        
        Hover to magnify image or click to enlarge
      
        Multiple-Entry Power/Tee Connection with Polymer Junction Box, LBTV
nVent RAYCHEM JBM-100-LBTV2 is a NEMA 4X-rated connection kit. It is designed for use with RAYCHEM LBTV2-CT self-regulating heating cables. The kit can be used to connect one or two heating cables to power, connect two separate heat-trace circuits, or to splice two heating cables.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                  
Features
- Simple and fast to install: spring clamp style terminals
 - Ease of maintenance
 - Low temperature installations: as low as –40 °C / –40 °F
 - Reliable during long life: 10 year product warranty available, maintenance free
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.