Skip to main content
Please Select Your Country/Language Preferences

LBTV Self-Regulating Heating Cable Hover to magnify image or click to enlarge

LBTV Self-Regulating Heating Cable

nVent RAYCHEM LBTV self-regulating trace heating cables provide freeze protection and low-temperature maintenance for longline applications, up to 150 °F/65 °C and can withstand intermittent exposure to 185 °F/85 °C. They provide long circuit length capability, suitable for long pipelines containing temperature-sensitive fluids or where high reliability is required. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing