DR16 Ultimate Terminator
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        DR16 Ultimate Terminator
The nVent LENTON DR16 Ultimate Terminator is designed to eliminate reinforcing bar hooks and simplify bar placement. The Terminator head area exceeds 5x bar area (net 4x) and maintains greater design flexibility than hooked bars. The system is designed to meet Caltrans Ultimate performance with A706 grade 60 rebar, ASTM A970 Classes A, HA, and B performance with A706 and A615 grade 60 and grade 80 rebar.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Minimizes embedment lengths and reduces congestion
- Simplifies concrete placement
- Permanently fastened to the bar for secure transportation
- Fast installation makes it ideal for high-volume shear ties
Specifications
| Finish | Plain | 
| Material | Steel | 
| 100% U.S. Domestic Content | Yes | 
| Designed to Meet | ACI 318;AS3600;ASTM A970 | 
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
Certifications
        IAPMO®-UES ER-0188
      
      
              
          English
        
      
          
      IAPMO-UES EC-006-2021
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                 
             
             
             
             
             
            