DR16 Ultimate Terminator
Hover to magnify image or click to enlarge
DR16 Ultimate Terminator
The nVent LENTON DR16 Ultimate Terminator is designed to eliminate reinforcing bar hooks and simplify bar placement. The Terminator head area exceeds 5x bar area (net 4x) and maintains greater design flexibility than hooked bars. The system is designed to meet Caltrans Ultimate performance with A706 grade 60 rebar, ASTM A970 Classes A, HA, and B performance with A706 and A615 grade 60 and grade 80 rebar.
Details
Application images
Resources
CAD
Features
- Minimizes embedment lengths and reduces congestion
- Simplifies concrete placement
- Permanently fastened to the bar for secure transportation
- Fast installation makes it ideal for high-volume shear ties
Specifications
| Finish | Plain |
| Material | Steel |
| 100% U.S. Domestic Content | Yes |
| Designed to Meet | ACI 318;AS3600;ASTM A970 |
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
Certifications
IAPMO®-UES ER-0188
English
IAPMO-UES EC-006-2021
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.