Snap Close Conduit/Pipe Clamp


Snap Close Conduit/Pipe Clamp
The nVent CADDY Snap Close Conduit Clamps (M-Series) are a fast and efficient method to secure conduit branch circuits for electrical installations. The M-Series is designed to provide positional consistency in application by eliminating conduit offset as well as maintain spacing entering electrical boxes. Increase installation efficiency by utilizing our comprehensive conduit range for your next electrical project.
Details
Application images
Resources
CAD
Video
Features
- May be used for either vertical or horizontal installations
- Eliminates need for offset bending conduit
- Finger closure, no tools required
- Locking design has greater resistance to twisting loads and is stronger than any on the market
- Low profile locking tabs and smooth gripping dimples remove the possibility of scrapes
- 812M and 16M feature double tabs to center conduit, increase range and holding power and prevent conduit from sliding
Specifications
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.