nVent CADDY Pyramid H-Frame
The nVent CADDY Pyramid H-Frame Series Support System provides contractors with a safe, fast, and easy way to install ductwork, pipe, conduit, cable ladder and more. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.
Additionally, prefabricated Pyramid H-Frames help decrease project costs by reducing the time required to build the frames.
Features
- Compatible with roof surfaces including single-ply, bituminous, metal and spray foam
 - Hot-dip galvanized and UV stabilized for long-lasting performance
 - Available as pre-cut strut with hardware and full prefab assemblies
 - Full hot dip galvanized construction for harsh environments, including strut and hardware
 - Easily adjustable height using simple hand tools/impact wrench
 - CADDY PHK post bases are UV Stabilized for long-lasting performance and evenly distribute loads to avoid damaging roof membranes; maintaining manufacturer warranty
 - Foam or rubber bottom offers low abrasion interface for superior roof membrane protection
 Full Design Engineering Services available - Custom Drawings, Layouts and PE Stamping Capabilities
To further simply and expedite the process, you can now digitally configure a fully customized solution online with the nVent CADDY Pyramid Prefab H-Frame Configurators.
Please contact your nVent CADDY Representative for access or register online by clicking below.
Products | 2 results (4 items)

nVent CADDY Pyramid H-Frame Post Base