Quick Grip Jr. Lateral Sway Brace
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Quick Grip Jr. Lateral Sway Brace
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
  
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Easy two-step installation eliminates extra trips between structure and service pipe
- Works with 1" and 1 1/4" (25 mm and 32 mm) brace pipes to reduce inventory
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Meets NFPA®-13 requirements for seismic sway bracing
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
| Finish | Electrogalvanized | 
| Material | Steel | 
| UL Loads (Listed for Restraints) | |||
| Part Number | Service Pipe Schedule | Lateral | |
| 25 mm Brace Pipe | 32 mm Brace Pipe | ||
| CSBQIKCL0100EG | EN 10255 L | N/A | N/A | 
| EN 10255 M | 2910 N | 2910 N | |
| EN 10255 H | 2910 N | 2910 N | |
| CSBQIKCL0125EG | EN 10255 L | 2910 N | 2400 N | 
| EN 10255 M | 2910 N | 2400 N | |
| EN 10255 H | 2910 N | 2400 N | |
| CSBQIKCL0150EG | EN 10255 L | 3330 N | 2910 N | 
| EN 10255 M | 3330 N | 2910 N | |
| EN 10255 H | 3330 N | 2910 N | |
| CSBQIKCL0200EG | EN 10255 L | 3330 N | 2400 N | 
| EN 10255 M | 3330 N | 2400 N | |
| EN 10255 H | 3330 N | 2400 N | |
| FM Loads | |||||
| Part Number | Service Pipe Schedule | Lateral | |||
| Horizontal Capacity per Installation Angle from Vertical | |||||
| 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | ||
| CSBQIKCL0100EG | EN10255 L (Lightwall) | 1290 N | 1830 N | 2200 N | 2445 N | 
| EN10255 M (10) | 665 N | 935 N | 1245 N | 1400 N | |
| EN10255 H (40) | 2115 N | 2960 N | 3670 N | 4115 N | |
| CSBQIKCL0125EG | EN10255 L (Lightwall) | 1290 N | 1830 N | 2200 N | 2445 N | 
| EN10255 M (10) | 665 N | 935 N | 1245 N | 1400 N | |
| EN10255 H (40) | 2115 N | 2960 N | 3670 N | 4115 N | |
| CSBQIKCL0150EG | EN10255 L (Lightwall) | 1290 N | 1830 N | 2200 N | 2445 N | 
| EN10255 M (10) | 665 N | 935 N | 1245 N | 1400 N | |
| EN10255 H (40) | 2115 N | 2960 N | 3670 N | 4115 N | |
| CSBQIKCL0200EG | EN10255 L (Lightwall) | 1735 N | 2445 N | 2980 N | 3335 N | 
| EN10255 M (10) | 1555 N | 2225 N | 2760 N | 3070 N | |
| EN10255 H (40) | 2180 N | 3070 N | 3780 N | 4225 N | |
Installation Manual / Instruction Sheet
Certifications
        cUL VGMY7.EX3956
      
      
              
          English
        
      
          
      ULC/ORD-C203A
    
      
        cUL VGMY7.EX3956
      
      
      
          
      ULC/ORD-C203A
    
      
        UL VGMY.EX3956
      
      
              
          English
        
      
          
      UL 203A
    
      
        UL VGMY.EX3956
      
      
      
          
      UL 203A
    
      
        FM Approved, Seismic 
      
      
              
          English
        
      
          
      FM 1950-2013
    
      
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.