Rack Safety Plus, 3 U, 400 V AC, 63 A, CEE
The nVent SCHROFF Rack Safety Plus unit is a 19" power distribution unit used to supply AC mains power to electrical or electronic devices as a central power switch. In addition it is equipped with an emergency stop function.
Features
- 19“, 4 U Power Distribution Unit with Emergency Stop function
- Supplies AC mains power to electrical or electronic devices as a central power switch
- 230 / 400 V 3-phase, 63 A mains input with mains circuit breaker
- AC outputs with different connector types, switched by ON/OFF switch
- Permanent AC Outputs (Service)
- All outputs are protected by circuit breakers
- The emergency stop function meets the requirements of EN 60947-5-1 and EN 60204-1 and is vandalism-proof
- An additional external emergency stop push button can be connected to the system
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Main Switch | 1 | |
| 10 | Switched Power Outputs IEC-60320 C13, 230 V AC 10 A | 12 | |
| 11 | Switched Power Output IEC 60309 3L+N+PE, 6h, 400 V AC 32 A | 1 | |
| 12 | Input current breaker 3x 63 A | 1 | |
| 13 | Emergency Stop Input and Status Output | 1 | |
| 14 | 24 V DC Output, switched | 1 | |
| 15 | Input panel: IEC 60309 3L+N+PE, 6h, 400 Y/230 V 3~ 50/60 Hz 63 A | 1 | |
| 2 | ON/OFF Switch for switched Outputs | 1 | |
| 3 | Transparent Cover for Circuit Breakers | 1 | |
| 4 | RCD Circuit Breaker | 1 | |
| 5 | Circuit Breakers | 7 | |
| 6 | Emergency Stop Push Button | 1 | |
| 7 | Earth Conductor | 1 | |
| 8 | Phase/Error Monitor LEDs | 1 | |
| 9 | Service Output 230 V AC 10 A, C13 | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.